
| Global solar radiation | Sunshine Duration | Light Intensity | Rainfall Intensity |
S700 | × | × | √ | Optical |
S700-C | √ | √ | × | Radar |
S700-B | √ | √ | × | Optical |
S700-A | × | × | √ | Radar |
Comprehensive 7-parameter Measurement
The S700-C is equipped with multiple sensors measuring crucial parameters for gathering a wealth of environmental data, including air temperature, relative humidity, barometric pressure, total solar radiation, sunshine duration, rain intensity (Radar Rainfall), wind speed and wind direction.
Industrial-level Design
Wide operating temperature range from -40°C to +85°C and High Protection Rating of IP66
Versatile Output Interface
The S700-C offers 2 common and reliable output interfaces, namely RS485 (supports MODBUS-RTU protocol) and SDI-12.
Thermostatically-controlled Heating System
This heating system is thermostatically controlled, ensuring that the device can maintain its normal working state and accurate measurement capabilities at extremely cold temperatures.
Powerful Components
Reliable and High Standard Test Performance
Specification | Parameter | |
Measurement parameters | Air temperature(℃) Air humidity(%) Barometric pressure(Pa) Global solar radiation(W/m²) Sunshine duration(h) Rain intensity-Radar rainfall(mm/h) Wind speed(m/s) Wind direction (°) | |
Interface | M12 connector | |
Communication Protocol | RS485(Modbus-RTU)/SDI-12/ASCII | |
Power Supply | 12V~24V 24V (Heating power supply) | |
Power Consumption | 0.6W (heating 21W) | |
Cable Length | 3m | |
Ambient Condition | ||
IP Rating | IP66 | |
Operation Temperature | -40°C ~ + 85 °C | |
Humidity | 0 ~ 100%RH (no condensation) | |
Mechanical | ||
Dimension | 140x140x350mm | |
Weight | 1607g | |
Measurement parameter | Principle | Range | Respond Time | Resolution | Response spectrum | Accuracy | Annual Drift | Stability Time |
Air temperature(℃) | - | -40 °C ~ +85 °C | - | 0.01 ℃ | - | ± 0.1℃ | - | - |
Relative humidity(%) | - | 0 ~ 100% RH | - | 0.01% RH | - | ± 1.5% RH | - | - |
Barometric pressure (Pa) | - | 300 ~ 1250 hPa | - | 10 Pa | - | ± 50 Pa | - | - |
Rain intensity (mm/h) | Radar | 0 ~ 300 mm/h | - | 0.01 mm/h | - | ± 10% | - | - |
Wind speed (m/s) | Ultrasonic | 0~60 m/s standard range 0~75m/s extended range Up to 80m/s withstand range | - | 0.1 m/s | - | ±0.3m/s(≤10m/s); ±3% (10m/s ~ 50m/s) ±5% (>50m/s)
| - | - |
Wind direction (°) | Ultrasonic | 0 ~ 360 ° | - | 0.1° | - | ± 3.0° | - | - |
Global solar radiation (W/m²) | photoelectric | 0~2000 W/m² | <=1S | 1 W/m² | 300~1100nm | ±3% | less than 3% | <=1S |
Sunshine duration (h) | photoelectric | 0~6553.5 h | <=100ms | 0.1 h | 300~1100nm | ±3% | less than 3% | <=1S |
The equipment uses M12 connectors with an 8-core specification. Cables in 8 different colors are used to supply power to the equipment and for data communication.
The bottom wire outlet is 3m. There is a six-core wire cable, including wires in colors of white, brown, green, yellow, gray, pink, blue and red.
The SenseCAP ONE series supports connection to various data acquisition devices, Programmable Logic Controllers (PLCs) or Host Computers via RS485, ASCII and SDI-12 protocols.
SenseCAP ONE Series Comparison
component name | quantity |
SenseCAP S700-C 7-in-1 Compact Weather Station | x 1 |
M12 8-pin communication cable | x 1 |
USB Type-C cable | x 1 |
Screw | x 6 |
Flat washer | x 1 |
S700-C 7-in-1 Compact Weather Sensor with pyranometer measures air temperature, relative humidity, barometric pressure, global solar radiation, sunshine duration, rain intensity (radar), wind speed, and wind direction. It is ideal for application in a rough environment like the outdoors, agriculture, or smart cities.
As a compact agriculture weather station, the S700-C provides localized weather and solar radiation data in multiple agricultural environments.
Use it with SenseCAP LoRaWAN Data Logger or SenseCAP 4G Data Logger.