Note:
This expansion board is currently not directly compatible with the XIAO nRF54L15 series because Arduino is not supported.
However, the hardware interface is fully compatible, and developers can manually adapt the software if needed.
Official software support from Seeed Studio is under development — stay tuned for updates!
Versatile driver supporting both 5V/3A and 12V/2A LED strips with built-in power regulation. Compatible with single-color and addressable RGB LEDs including NeoPixel WS2811, WS2812(B), WS2813, WS2815, SK6812, and other 1-wire protocol LEDs, providing extensive lighting options.
Designed for all Seeed Studio XIAO boards. When paired with XIAO ESP32 Series (ESP32-C3/S3/C6), unlock smart features through
1. WLED app support - Control colors, effects, brightness, and create custom animations (XIAO ESP32C3 is highly recommended)
2. Home Assistant integration via ESPHome - Enable remote control, automation, and smart home scenarios
The onboard plug-and-play Grove interface is compatible with over 400 Seeed Studio modules, including infrared sensors, temperature sensors, accelerometers and more, allowing you to easily enhance lighting interactivity with the environment and motion for smarter, personalized effects.
Supports 12V/2A power via standard DC adapter (EU/US plugs) or direct DC wiring, featuring a universal 5.5mm x 2.1mm DC Barrel Jack connector. Suitable for both temporary and permanent installations.
Space-efficient design allows for discreet installation near LED strips or in tight spaces, ideal for various lighting applications while maintaining full functionality.
Integrated safety features including overcurrent, overvoltage, overtemperature, and short-circuit protection, ensuring reliable operation and component longevity.
Item | Detail |
Supported LED models |
|
LED Connector | 4 Pin 3.81mm Screw Terminal Block Connector:
|
Power Input |
|
LED Power Support | DC 12V / DC 5V |
Operating Current | 12V/2A, 5V/3A |
Onboard | Power Swith x1 Grove I²C Connector x1 User Button (D3) x1 Power LED x1 |
User Pin Header | SPI x1, Uart x1, Digital x2 |
Dimensions | 63mm x 30mm x14.4mm ( With a Seeed Studio XIAO) |
LED Selection Guide
Product | Name | Operating Voltage | Connect via |
5V | Grove | ||
5V | Grove | ||
5V | Grove | ||
5V | Grove | ||
5V | Grove | ||
5V | Grove | ||
5V | Grove | ||
5V | Grove | ||
5V | Screw Terminal | ||
5V | Screw Terminal | ||
5V | Grove | ||
5V | Grove |
| HSCODE | 8531909000 |
| USHSCODE | 8531903000 |
| UPC | |
| EUHSCODE | 8543709099 |
| COO | CHINA |
LED Driver Board for Seeed Studio XIAO | x1 |
This LED driver board is a compact yet powerful solution supporting both 5V and 12V LED strips, including popular addressable RGB LEDs such as NeoPixel WS2812, WS2813, WS2815. Compatible with all XIAO boards, it enables smart control and automation through WLED and Home Assistant when using XIAO ESP32 Series, while offering flexible power options and comprehensive protection for safe, reliable operation in your lighting setup.