Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note: 

This expansion board is currently not directly compatible with the XIAO nRF54L15 series because Arduino is not supported.

However, the hardware interface is fully compatible, and developers can manually adapt the software if needed.

Official software support from Seeed Studio is under development — stay tuned for updates!

  • Based on the FMCW principle: highly sensitive and immune to environmental interferences
  • Comprehensive Human Body Detection: The sensor not only detects moving human bodies with high sensitivity but also exhibits sensitivity to static individuals, micro-movements, as well as individuals in sitting or lying positions.
  • Multi-Level Intelligent Parameter Adjustment: Adjusted using Bluetooth or a serial port, providing flexibility to meet varying environmental conditions and scene changes. Additionally, it supports direct parameter configuration through an app, eliminating the need for a serial port connection.
  • Wide Detection Angle and Long Sensing Distance: With a field of vision of up to 60 degrees, the sensor can detect movement from a wide angle. Furthermore, it can detect things up to 5 meters away.
  • Excellent Shell Penetration and Aesthetics Enhancement: Has good shell penetration, allowing it to work discreetly inside the product's casing without the need for surface perforations.

Specification

Parameter

Value

Operating Frequency

24GHz~24.25GHz

Operating Voltage

DC 3.3V

Power Supply Capacity

>200mA

Average Operating Current

79 mA

Modulation

FMCW

Target Application

Human presence sensor

Detection Distance

0.75m ~ 6m (adjustable)

Detection Angle

±60°

Distance Resolution

0.75m

Sweep Bandwidth

250MHz

Ambient Temperature

-40°C ~ 85°C

Dimensions

18mm x 22mm

Hardware Overview

 

This photo describe how to connect the 24GHz mmWave Sensor for XIAO with XIAO:

Certification

HSCODE8526109090
USHSCODE8526100040
UPC
EUHSCODE8517180000
COOCHINA

Part List

24GHz mmWave Sensor for XIAO - Human Static Presence

x1

7-pin female header

x2

24Ghz mmwave Human Static Presence Sensor for Seeed Studio XIAO

SKU 101010001

24GHz mmWave Sensor for XIAO - Human Static Presence is a expansion board for Seeed Studio XIAO series. It is an antenna-integrated, high-sensitivity mmwave radar sensor that is based on the FMCW principle. Combined with radar signal processing and accurate human body sensing algorithms, it can identify human bodies in motion and stationary states.

JPY¥776.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy