製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

1. Compact and Efficient Design

Built with the HF32FA-G relay, this board offers reliable performance in a compact form factor, making it ideal for projects where space is limited.

2. Seamless Integration with XIAO Series

Specifically tailored for the Seeed Studio XIAO series, it ensures easy connectivity and smooth operation, saving development time and effort.

3. High Electrical Performance

The HF32FA-G relay supports switching loads up to10A/250VAC, ensuring stable operation in a wide range of applications.

4. Versatile Use Cases

Suitable for various applications, including smart home systems, automation projects, and DIY setups, making it a versatile addition to your toolkit.

仕様

Parameter

Value

Relay Pin

D1

Operating Voltage

5V

Operating Current

1A

Relay Life

100,000 Cycle

Max Switching Voltage

250VAC

Max Switching Current

10A

Electrical endurance

1.5x10^4 OPS (10A 250VAC, Resistive load, at 85°C, 1s on 9s off)

Dimension

21*42mm

For more information, click here to download PDF File.

ハードウェア概要

 

用途

  • IoT device integration
  • Home automation systems
  • DIY electronics projects
  • Industrial controls

認証

HSCODE8536490090
USHSCODE8536490050
UPC
EUHSCODE8531202090
COOCHINA

部品リスト

Relay add on Module

x1

1-Channel Relay for Seeed Studio XIAO

SKU 114993555

This single-channel 5V relay expansion board, designed for seamless integration with the Seeed Studio XIAO series, brings robust performance and versatility to your projects. Featuring the HF32FA-G relay, it delivers reliable switching capabilities for a variety of applications, from IoT solutions to home automation systems.

JPY¥776.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy