製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

説明

Feature

  • Fully compatible with SenseCAP M1 LoRaWAN Indoor Gateway (US915/EU868)
  • Global LoRaWAN® frequency band supported including EU868 / US915 / AU915 / AS923 / KR920 / IN865
  • Ultra-low power consumption and high performance comes with battery cases, easy testing, and rapid prototyping
  • Comes with two Wio-E5 Development Kit - based on Wio-E5 STM32WLE5JC, LoRaWAN protocol and worldwide frequency supported, easy-to-develop applications such as environmental monitoring, agricultural, automation, asset tracking, etc. 
  • Long-distance transmission range up to 10km (ideal value in open area)
  • Mini and compact size, suitable for rapid testing and building small size prototype
  • Convenient RESET and BOOT buttons on board. 

Description

 

SenseCAP M1 is a high-performing, ready-to-use LoRaWAN indoor gateway compatible with Helium LongFi Network. Now we bring you the SenseCAP M1 developer kit with two Wio E5 Developer Kit to help all developers connect to The Peoples Network and quickly build final products from prototype to production.

 

SenseCAP M1 has US915/EU868 versions with FCC/CE certificates. It provides built-in BLE, which helps you set up the device in a few simple steps, and it supports connecting to the internet via Wi-Fi or Ethernet.

 

There are two Wio E5 Dev boards included so that you can design to work with a single node at the same time or create two different nodes to complement each other's benefits.  Wio E5 Developer Kit is a compacted-sized dev board suitable for the rapid testing and building of small-size Long Range devices and application prototyping.  Wio E5 Developer Kit is embedded with and leads out full GPIOs of Wio-E5 STM32WLE5JC. It has rich interfaces including UART, ADC, SPI, IIC, etc. Supporting LoRaWAN protocol and global frequency,  WioE5 Developer Kiti is able to achieve a transmission range of up to 10 km in an open area and ultra-low power consumption.

 

The kit features a selection of eight different Grove modules to help you quickly prototype LoRAWAN applications connected to the Helium network, from environmental monitoring, agricultural, automation, asset tracking, etc. By pairing Wio E5 Developer Kit Dev Board and the Grove modules, connecting with SenseCAP M1, the complete IoT system is ready to join Helium Network. The data you collected can also be visualized in real-time and integrated with 3rd party platforms such as Datacake and Ubidots, which will take you into the next stage of your production with SenseCAP M1 and Helium.

 

 

 

 

Wio-E5 Development Kit is embedded with Wio-E5 STM32WLE5JC Module, which delivers the world-first combo of Long Range RF and MCU chip into one single tiny chip and is FCC and CE certified. It is powered by ARM Cortex-M4 core and Semtech SX126X Long Range chip and supports LoRaWAN protocol on the worldwide frequency and (G)FSK, BPSK, (G)MSK, and Long Range modulations. (Learn more about Wio-E5)

Seeed is the official ST Authorized Partner to bring you STMicroelectronics solutions from Modules to Development Boards, one-stop prototyping services with Seeed Fusion, and integration customization.

 

 

SenseCAP M1 can connect to  The People’s Network within a few simple steps in minutes, and helps you build Long Ranof ge applications with low costs. SenseCAP M1 provides miles of wireless network coverage and data transmission capacity for Long Range/LoRaWAN devices. It helps you join and contribute to the infrastructure of The People’s Network while enjoying the benefits from the Helium community.

 

System Structure

 

 

 

 

Part List 

 

  • 2 x  Wio-E5 Development Kit - based on Wio-E5 STM32WLE5JC, LoRaWAN protocol and worldwide frequency supported.

  • Grove - GPS (Air530)

  • Grove - Temp&Humi&Barometer Sensor (BME280): Detects surrounding temperature, humidity and air pressure values

  • Grove - Light Sensor v1.2 - LS06-S phototransistor

  • Grove - Soil Moisture Sensor

  • Grove - Sound: Detects surrounding sound intensity

  • Grove - Relay

  • Grove - Piezo Buzzer/Active Buzzer - Arduino/Raspberry Pi Compatible

  • Grove - 3-Axis Digital Accelerometer(±1.5g)



LoRaWAN Developer Kit with Wio E5 Developer Kit: Develop more possibilities with Helium LongFi Network, compatible with SenseCAP M1

SKU E21000726

Powered by LongFi technology, fully compatible with SenseCAP M1 US915/EU868 versions with FCC/CE certificates respectively.

SenseCAP M1 Developer Kit helps you quickly prototype LoRAWAN applications connected to the Helium network, including environmental monitoring, agricultural, automation, asset tracking, etc.

Connect · Code · Create!  


JPY¥36383.00
Grove 光センサー v1.2 - Grove Light Sensorx1¥315.00
Grove水分センサーx1¥523.00
Grove ブザー - Grove Buzzerx1¥301.00
Grove - GPS (Air530)x1¥1742.00
Grove BME280 環境センサー(温度/湿度/気圧) - Grove BME280 Environmental Sensorx1¥2960.00
Grove 音センサ - Grove Sound Sensorx1¥855.00
Grove リレー - Grove Relayx1¥459.00
Grove 三軸デジタル加速度計(±1.5g) - Grove Digital Accelerometerx12¥20712.00
Wio-E5 Dev Kit - STM32WLE5JC, ARM Cortex-M4 and SX126x embedded, supports LoRaWAN on EU868 & US915x2¥8516.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy