Wio ESP32 CAN Dev kit is based on the ESP32C3 and uses the Wio-E5 STM32WLE5JC module as the Long Range controller. It supports CAN FD & CAN2.0 communication and features outstanding RF performance and high extensibility. It's ideal for car hacking and Long Range sensor network management.
As an upgraded version of the Wio-E5 CAN Dev Kit, it consists of a Wio ESP32 CAN bus Dev Board, an antenna(EU868/US915), a U.FL antenna, and a waterproof case.
Different from the previous Wio-E5 CAN Dev Kit, it's embedded with a highly-integrated ESP32-C3 chip, built around a 32-bit RISC-V chip processor with a four-stage pipeline that operates at up to 160 MHz. This chip has been installed with a complete 2.4GHz Wi-Fi subsystem which means it supports Station mode, SoftAP mode, SoftAP & Station mode, and promiscuous mode for multiple Wi-Fi applications. It works under an ultra-low power state, also supporting features of Bluetooth 5 and Bluetooth mesh. There are 400 KB SRAM & 4 MB Flash on the chip, allowing for more programming space, and bringing more possibilities to the IoT control scenarios.
It uses the Wio-E5 STM32WLE5JC module as the Long Range controller which supports the Long Range protocol on the global frequency band with a long-distance transmission range of 10km(ideal value in open areas).
And this user-friendly board provides rich interfaces including Grove connectors and male/female pin headers for you to connect sensors and modules with different connectors and data protocols, saving time on wire soldering. It is designed with industrial standards with a wide working temperature at -40 ℃ ~ 85℃, high sensitivity between -116.5 dBm ~ -136 dBm, and power output up to +20.8dBm at 3.3V.
CAN stands for Controller Area Network, it is used to allow microcontrollers and devices to communicate with each other within a vehicle without a host computer which allows for control and data acquisition. These devices are also called Electronic Control Units (ECU) and they enable communication between all parts of a vehicle.
Today, you can find up to 70 ECUs in a modern car. CAN is a serial communication bus designed for industrial and automotive applications. For example, they are found in vehicles, farming equipment, industrial environments, etc.
The fuel level, door sensors, odometer, and many more parts of a car have to communicate with each other somehow, and CAN BUS is what they used to do. These CAN-compatible components, called “nodes” are connected with a 3-string copper wire, with no central router to govern the data flow. Every node can hear the messages of every other node.
Every node has an ID, where the ones with the higher priority ID can have the priority to “talk” first while the others “listen”. This is to ensure that there are never two nodes talking at the same time. The most significant benefit of CAN-BUS is to be able to just connect components without having to worry about signal routing.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. You can take the advantage of the onboard Grove interfaces to expand more functions you may need in your projects.
You can also interact with the devices through a Human-Machine Interface(HMI):
Items | Specifications |
| Processor |
|
| Wireless |
|
Voltage supply | 5V/USB, 3.7V Lipo Battery, 7-28V DC Input |
Voltage output | 3.3V |
Power output | Up to 20.8dBm at 3.3V |
Frequency | EU868/US915/AU915/AS923/KR920/IN865 |
Protocol | LoRaWAN |
Sensitivity | 116.5dBm~-136dBm |
Modulation | Long Range, (G)FSK, (G)MSK, BPSK |
CAN 2.0 speed | Up to 1Mb/s |
CAN FD speed | Up to 5Mb/s |
CAN-BUS series product selection reference is provided here. The table compares NEW-Release Wio-E5 CAN, CANBed v1, CANBed FD, CANBed M4, and CANBed RP2040 in terms of MCU, protocol, memory, interface, etc.
Items | Wio ESP32 CAN | ||||||
MCU | ESP32-C3 | Wio-E5 (STM32WLE5JC) | ATmega32U4(with Arduino Leonardo bootloader) | ATmega 32U4 (with Arduino Leonardo bootloader) | ATSAME51 32bit Cortex M4 core | RP2040 | RP2040 (Dual ARM Cortex-M0+) |
Clock Speed | 160 MHz | up to 48MHz | 16MHz | 16MHz | 120MHz | up to 133 MHz | 133MHz |
Protocol | Long Range,CANFD & CAN2.0 | Long Range,RS485,CANFD & CAN2.0 | CAN2.0 | CANFD & CAN2.0 | CANFD & CAN2.0 | CAN2.0 | CANFD & CAN2.0 |
Flash Memory | 4MB | 256KB | 32KB | 32KB | 512KB | 2MB | 2MB |
SRAM | 400KB | 64KB | 2.5KB | 2.5KB | 192KB | 264KB | 264KB |
EEPROM | - | - | 1KB | 1KB | - | - |
|
Operate Voltage(CAN-BUS) | 7-28V | 4.5~28V | 9-28V | 7-28V | 7~28V | 9-28V |
9-28V |
Operate Voltage (MicroUSB) | 5V | 5V | 5V | 5V | 5V | 3.3V | 5V |
Lipo Battery | 3.7V | 3.7V | - | - | - | - | - |
Input Interface | 9 pin sub-D or 4PIN Terminal | 9 pin sub-D or 4PIN Terminal | 9 pin sub-D or 4PIN Terminal | sub-D or 4PIN Terminal | sub-D as well as Terminal | sub-D | Sub-D |
Price | $29.9 | $39.90 | $24.90 | $17.90 | $19.90 | $15.90 | $14.9 |
Wio-E5 CAN Development Board | 1 |
Antenna(EU868/US915) | 1 |
U.FL antenna | 1 |
Waterproof case | 1 |
| HSCODE | 8517180050 |
| USHSCODE | 8543903500 |
| UPC | |
| EUHSCODE | 8543709099 |
| COO | CHINA |
Wio ESP32 CAN Dev kit is based on the ESP32C3 and uses the Wio-E5 STM32WLE5JC module as the Long Range controller. It supports CAN FD & CAN2.0 communication and features outstanding RF performance and high extensibility. It's ideal for car hacking and Long Range sensor network management.