x1
x1
製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

説明

Natively compatible with Arduino, Wio Tracker 1110 Dev Kit for Meshtastic is perect for developers to custom build reliable wireless Meshtasitc LoRa Mesh network during remote adventures (asset tracking, decentralized communication, outdoor adventure).

Note

If you already own a Wio Tracker 1110 Dev Board that you want it to work with Meshtastic network, you can follow this wiki to update the onboard firmware to make it compatible with Meshtastic.

Meshtastic® is an open source, off-grid, decentralized, mesh network built to run on affordable, low-power devices, it enables you to use inexpensive LoRa radios as a long range off-grid communication platform in areas without existing or reliable communications infrastructure. Explore more here.

Features

  • Easy Setup: The hardware kit is plug-and-play, allowing you to easily connect the 2 Grove Modules to the Wio Tracker 1110 Dev Board. Simply flash the Meshtastic firmware to the board to experience long-range, off-grid communication in areas without existing or reliable communications infrastructure.
  • Real-time Positioning & Monitoring: Equipped with a Grove GPS (Air530) module, it supports high-precision multi-satellite positioning (GPS, Beidou, Glonass, Galileo, QZSS, SBAS). The onboard temperature and humidity sensors provide real-time environmental data.
  • HMI Display: Features a Grove 0.96" OLED Display (128x64) for clear, real-time data visualization (battery power, GPS location, nearby devices, signal status, historical messages, and more) and interaction (debugging).
  • Extensive Expansion Interfaces: With 4 remaining plug-and-play Grove connectors on board, you can add more Grove sensors and modules (300+ available) for various applications.
  • Open-source Hardware and Software: Compatible with Arduino, the kit supports further development and customization, providing rich development resources to tap into the open-source Meshtastic community.
  • Enclosure Reference Designs Available: We offer the source codes for 2 enclosure designs (one laser-cut acrylic enclosure and one 3D-printed enclosure), available for free download in the Documents Section. You are encouraged to redesign and customize the enclosures for your specific applications. (P.S. We are considering making the enclosures available for order soon and would love to hear your feedback or suggestions to improve the design.

    Contribute your voice here:https://www.seeedstudio.com/blog/2024/07/04/introducing-wio-tracker-1110-dev-kit-for-meshtastic-building-open-source-off-grid-decentralized-and-free-lora-mesh-network/

Specification

Wio Tracker 1110 Dev Board

General

Voltage - supply

5V (USB 2.0 Type-C)

Battery Connector

3.7V

Interface

RFIO

GNSS Antenna Connector* 1

LoRa Antenna Connector* 1

USB type-C

* 1

Grove Interface

ADC* 1I2C* 1UART* 1

Digital*3

Button

USER

Configurable button

RESET

Reset

Exterior FLASH Memory

4M

LoRa® and Positioning with Semtech LR1110 (This Kit Only Use the LoRa® RF transceiver)

LoRaWAN® Protocol

V1.0.4

Frequency Plan

863~928MHz

Sensitivity

-125dBm @125K/SF7

-141dBm @125K/SF12

Output Power

20dBm max @LoRa®

Positioning Technology

GNSS(GPS/BeiDou), WiFi Sniffer

Range

2~10km (Depends on antenna and environment)

Bluetooth (Nordic nRF52840)

Bluetooth

Bluetooth 5.3

Flash

1MB

RAM

256KB

Protocol

Bluetooth LE, Bluetooth mesh, Thread, Zigbee, 802.15.4, ANT and 2.4 GHz proprietary stacks

Output Power

6dBm max @Bluetooth

Onboard Sensors - TH Sensor (SHT41)

 

Range

Accuracy

Temperature

-40~125°C

± 0.2°C

Humidity

0~100%RH

±1.8%RH

Onboard Sensors - 3-Axis Accelerometer( Not Used)

Range

±2g, 4g, 8g, 16g

Bandwidth

0.5Hz ~ 625Hz

Sensitivity (LSB/g)

1000 (±2g) ~ 83 (±16g)

Grove - OLED Display 0.96 inch

Power Voltage (VCC)

3.3 / 5 V

Driver IC

SSD1308Z

Display Color

White

Dot Matrix

128×64

Panel Size

26.7(W)×19.26(H) mm

Active Area

21.74(W)×11.175 (H) mm

Dot Pitch

0.17(W)×0.175 (H) mm

Dot Size

0.15(W)×0.15 (H) mm

Wide range of operating temperature

-20~70 ℃

Grove - GPS (Air530)

Parameters

Values

Supply voltage

3.3V/5V

Working current

up to 60mA

Interface

UART

Time of warm start

4s

Time of cold boot

30s

Working Temperature

-35C-85°C

Storage Temperature

-55°C-100°C

Humidity

5%-95%

Time of Positioning

Pure hardware cold start

27.5s

Pure hardware hot start

<1S

Pure hardware recapture

<1S

Software-assisted A-GNSS

<5S

Sensitivity

Cold start

-148dBm

Hot Start

-162dBm

Recapture

-164dBm

Track

-166dBm

Accuracy

Horizontal positioning accuracy

2.5m

High positioning accuracy

3.5m

Speed accuracy

0.1m/s

Time transfer accuracy

30ns

Consumption

Capture current [email protected]

42.6mA

Tracking current [email protected]

36.7mA

Low power [email protected]

0.85mA

Ultra-low-power [email protected]

31uA

Hardware overview

 

 

Application

If you've built meshtastic devices with GPS, temperature, and humidity sensors, numerous potential applications await. Use the Meshtastic APP to communicate with low-power, long-range LoRa® devices via your phone. Connect with nearby nodes, participate in group chats, and share geographic locations—all in areas without cellular coverage.

Recommended Use Cases:

  • Asset Tracking: Track the movement and location of your assets and monitor environmental conditions in real-time where the asset is located for better management.
  • Outdoor Adventure: Use the kit to build a Meshtastic device for off-grid communication with your hiking or camping group. The GPS can help track locations, while temperature and humidity sensors can provide real-time environmental data to ensure safety.
     

  • Environmental Monitoring: Collect and transmit environmental data. Deploy the device in remote areas to monitor and log temperature and humidity over time, contributing to local weather data collection. Use the device to track and monitor environmental conditions in wildlife habitats, aiding in research and conservation efforts.
     

 

部品リスト

Wio Tracker 1110 Dev Board for Meshtastic

x1(Required)

Grove - OLED Display 0.96"

x1

Grove - GPS (Air530)

x1

Wio Tracker 1110 Dev Kit for Meshtastic

SKU E24070201

Featuring a Wio Tracker 1110 Dev Board (based on Nordic nRF52840 for BLE, Semtech LR1110 for LoRa), Grove Air530 GPS Module, Grove0.96" OLED Display and native compatibility with Meshtastic firmware, it's a plug and play dev kit for you to build your low-power Meshtatstic tracker device.

Note: Save 14% off on kits compared to buying them separately!

JPY¥7504.00
Wio Tracker 1110 Dev Board for Meshtasticx1¥5049.00
Grove - OLED Display 0.96"x1¥713.00
Grove - GPS (Air530)x1¥1742.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy