必須オプションを選択してください
製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Note:

  • The wireless modules you choose like LTE modules will not be installed by Seeed and reComputer industrial does not come with a Wi-Fi module by default. If you need a Wi-Fi/BT module, please contact [email protected]. You will have to install the modules and antennas by yourselves. If you have batch orders which need the modules and antennas to be installed from factory, please contact [email protected].
  • 128GB SSD is included by default. For optimal performance with reComputer, we recommend using 256GB / 512GB / 1TB / 2TB NVMe SSDs from Seeed. Since some SSDs on the market may only be compatible with specific JetPack versions, which may cause the device to fail to function properly. And this issue is also present with official NVIDIA dev kits.
  • reComputer industrial comes with a power adapter, but there's no power cord included by default. Please purchase the power cord according to your needs

仕様

Please check the detailed specifications in each hardware description, where we've shown options in the bundle selection above.

ハードウェア概要

Full System

Carrier Board

Desktop, Wall Mount, DIN Rail, VESA mount to fit in anywhere

用途

Application Fields:

AI Video Analytics

Machine Vision

Autonomous Mobile Robot (AMR)

Generative AI

● Capable of Bringing Generative AI to the Edge

Now you can build AI agents capable of processing large amounts of live or archived videos and images with Vision-Language Models (VLM) such as LLaVA, this new AI agents help nearly every industry summarize, search, and extract actionable insights from video using natural language.

● Build Multi-streams AI Video Analytics

For building video analytics, Jetson Orin NX incorporates the NVIDIA Multi-Standard Video Decoder. This video decoder accelerates video decode, supporting low resolution mobile content, Standard Definition (SD), High Definition (HD) and UltraHD (8K, 4K, etc.) .

● Fastest Way to Deploy Generative AI and Computer Vision Models

We have jetson-example prepared for you! It offers one-line deploy projects edge AI applications of generative AI including Ollama, Llama3; computer vision including YOLOv8, and others. We have configured all environment for you to provides single command deployment of projects.

reComputer Industrial & optional accessories, NVIDIA Jetson Powered Edge AI Computer

SKU E2025021101

reComputer Industrial J20/30/40 features NVIDIA Jetson Xavier NX,Orin™ Nano and Orin™ NX module for 20 - 100 TOPS AI performance and supports hybrid connectivities including 2 RJ-45 Ethernet ports, 1 RS232/422/485 & CAN port, etc. Fanless with versatile mounting options allows deployment for more harsh environments and heavier loads.

reComputer Super J401 & optional accessories
USD$0.00
オプションを1つ以上選択してください
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy