製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Note:

For Orin Nano module recommends to use 12V power adapter.

For Orin NX module recommends to use 19V power adapter.

  • Super Boost AI Performance: Delivers up to 157 TOPS in MAXN Super Mode, ideal for demanding applications like vision AI, robotics, and generative AI.
  • Energy-Efficient Operation: Configurable power modes from 10W to 40W allow for optimized performance and energy consumption.
  • Robust Thermal Design: Operates reliably in temperatures from -20°C to 60°C at 40W, and up to 65°C at 25W.
  • Rich interfaces: Features 2x RJ45, SIM card, 4x USB 3.2, HDMI 2.1 and CAN. Also including M.2 Key E/M, Mini-PCIe, 4x Mipi-CSI for connectivity and cameras.
  • Ready for Deployment: Pre-installed with JetPack 6.2 (Supports JP7.2) and a 128GB NVMe SSD, supporting AI frameworks like NVIDIA Isaac, Hugging Face, and ROS2/1, enabling rapid development of various AI applications.

 

Jetson Orin Nano / Orin NX Modules Performance with Super Mode
  • Memory Bandwidth Upgrade
  • Higher Throughput
  • Improved higher frame rate processing
  • Enhanced Power Management
  • Reduced Inference Latency

Built for developers, the reComputer Super J401 is an enhanced upgrade over the reComputer J401. It takes edge AI development further with key enhancements: dual GbE (RJ45) ports, LTE, 4x Mipi-CSI for Camera, and full support for MAXN Mode.

 

仕様

 

reComputer Super J3010

reComputer Super J3011

reComputer Super J4011

reComputer Super J4012

Applications Processor(AP)

NVIDIA Orin™ Nano 4GB

NVIDIA Orin™ Nano 8GB

NVIDIA Orin™ NX 8GB

NVIDIA Orin™ NX 16GB

AI Performance

Orin Nano 4GB – 34 TOPS(MAXN)

Orin Nano 8GB – 67 TOPS(MAXN)

Orin NX 8GB – 117 TOPS(MAXN)

Orin NX 16GB – 157 TOPS(MAXN)

GPU

512 CUDA Cores
16 Tensor Cores

1024 CUDA Cores
32 Tensor Cores

GPU Max Frequency

1020 MHz (MAXN)

1173 MHz (MAXN)

CPU

 

6-core Arm® Cortex®-A78AE

6-core NVIDIA Arm® Cortex A78AE v8.2 64-bit CPU 2MB L2 + 4MB L3

8-core NVIDIA Arm® Cortex A78AE v8.2 64-bit CPU 2MB L2 + 4MB L3

CPU Max Frequency

1.7 GHz (MAXN_SUPER)

2.0 GHz

DL Accelerator

 -

 -

1 x NVDLA v2.0

2 x NVDLA v2.0

DL Max Frequency

 -

 -

1.23 GHz

Vision Accelerator

 -

 -

1 x PVA v2.0

Memory

4GB 64-bit LPDDR5
51 GB/s (MAXN)

8GB 128-bit LPDDR5
102 GB/s (MAXN)

8GB 128-bit LPDDR5
102.4GB/s (MAXN)

16GB 128-bit LPDDR5
102.4GB/s (MAXN)

Power

7W - 10W - 25W

10W - 15W - 25W

10W - 15W - 25W - 40W

10W - 15W - 25W -40W

Video Encode

1080p30 supported by 1-2 CPU cores

1x 4K60 (H.265)

3x 4K30 (H.265)

6x 1080p60 (H.265)

12x 1080p30 (H.265)

Video Decode

1x 4K60 (H.265)

2x 4K30 (H.265)

5x 1080p60 (H.265)

11x 1080p30 (H.265)

1x 8K30 (H.265)

2x 4K60 (H.265)

4x 4K30 (H.265)

9x 1080p60 (H.265)

18x 1080p30 (H.265)

CSI camera

Up to 4 cameras

(8 via virtual channels***)

8 lanes MIPI CSI-2

D-PHY 2.1 (up to 20Gbps)

Up to 4 cameras

(8 via virtual channels***)

8 lanes MIPI CSI-2

D-PHY 2.1 (up to 20Gbps)

Mechanical

69.6mm x 45mm

260-pin SO-DIMM connector

 

Carrier Board

Storage

1x M.2 KEY M PCIe (M.2 NVMe 2280 SSD 128G included)

Networking

M.2 KEY E

1x M.2 Key E for WiFi/Bluetooth module

Mini PCIe

1x mini-PCIe for LTE 4G module

Ethernet

2x RJ45 Gigabit Ethernet

I/O

USB

4x USB 3.2 Type-A (5Gbps);

1x USB 2.0 Type-C (Device Mode/Debug);

Camera

4x mipi CSI(2-lane 15-Pin)

CAN

1 x CAN(4-Pin Header)

Display

1x HDMI 2.1

Fan

1x 4-Pin 1.25mm Fan Connector (5V PWM)

1x 4-Pin 2.54mm Fan Connector (12V PWM)

Extension Port

1x 40-Pin extension header

1x 12-Pin control and UART header

RTC

1x RTC 2-pin

1x RTC Socket

LED

2x LED(PWR and ACT)

Button

1x PWR

1x RESET

Switch

1x REC

Antenna hole

4x Antenna Hole

Power

12-19V 5525 Barrel DC Jack

Jetpack Version

Jetpack 6.2

Mechanical

Dimensions (W x D x H)

130mm x 120mm x 66mm

Weight

1110g

Installation

Desk, Wall-mounting

Operating Temperature

-20℃~65℃(25W Mode)

-20℃~60℃(MAXN Mode)

Warranty

2 Years

Certification

RoHS,REACH,CE,FCC,UKCA, KC

ハードウェア概要

 

用途

Designed for Developers — Out-of-the-Box Experience:

Whether you're an experienced developer or a complete beginner for embedded AI/GPU inference, use reComputer Super AI box as your first AI workstation, together diving into NVIDIA Jetson for Beginners — your fast track to vision AI, Generative AI, and robotics development! Through these tutorials, you will learn:
  • From Zero to Real Projects: Master Linux basics on the Jetson environment to build an end-to-end AI NVR/AMR.
  • Hardware Integration: Tailored for reComputer Jetson devices for a seamless, out-of-the-box experience.
  • Coverage of Cutting-Edge Domains: Deep dive into CV, GenAI, ROS, agentic AI, and TensorRT optimization.
  • Toolchain Mastery: Hands-on tutorials with NVIDIA JetPack SDK, CUDA, DeepStream, PyTorch, and TensorFlow.

 
To improve the developer experience, Seeed offers reComputer AI Lab — a platform that helps you deploy AI applications with one-click tools and ready-to-use resources. It includes optimized edge AI model demos for CV, LLM, VLM, interactive tutorials, deployment tools, containerized applications, and community projects to speed up development on Jetson.

 

Seeed Jetson Develop Tool is a desktop client for all developers who are going to use reComputer Jetson device for the very first time. It brings the common bring-up and development workflow into one GUI: firmware flashing, first-boot initialization, device diagnostics, remote development, app deployment, skill-based automation, OTA updates, and community resources. All we provide here is to help you to get started with Seeed reComputer Jetson hardware much more easily and seamlessly.
 
Ready to build a solution for the real world? We have Jetson-example prepared for you! It offers one-line deployable projects compatible with generative AI large models, including LeRobot, Ollama, Qwen, etc; with computer vision such as Ultraslytics YOLO26. We have configured all environment setups for you to provide a single command deployment of projects, easy to try out/verify if the trending model performance is suitable for your GPU needs and application scenarios.
 

Designed for Multi-Camera Vision AI:

Powered by the reComputer Super AI box, the system supports up to 4x USB cameras or MIPI-CSI cameras  to create a 360° panoramic vision network. Leveraging the advanced spatial foundation model, it processes multiple real-time video streams simultaneously to deliver accurate depth perception, comprehensive environmental awareness, and real-time blind-spot elimination for safer autonomous operation.

部品リスト

Jetson Orin™ NX 16GB/NX 8GB /Nano 8GB/Nano 4GB module

x 1

Seeed Carrier Board (reComputer Super J401)

x 1

128GB NVMe SSD

x 1

Aluminum Case and Heatsink with Fan

x 1

USB Cable; Type A to Type C

x 1

User Manual

x 1

 

reComputer Super J401 & optional accessories

SKU E2025032601

The reComputer Super J401 is an open-source, high-performance Edge AI computer powered by the Jetson™ Orin™ platform. Delivering up to 157 TOPS in Super MAXN mode (supporting JP7.2), it is engineered to drive advanced AI models and frameworks. reComputer Super J401 is available in Orin NX 16GB/8GB and Orin Nano 8GB/4GB version.

reComputer Industrial & optional accessories
JPY¥222458.00
reComputer Super J4012 - Advanced Edge AI Computer with NVIDIA® Jetson™ Orin™ NX 16GB in Super Modex1¥222458.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy